Pasternack Enterprises UMCX plug right angle to SMC jack cable assemblies product line, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, contains 7 standard and custom assemblies using Flexible cable. UMCX plug right angle to SMC jack assemblies are manufactured from 1 different cable type and 1 unique UMCX connector. Our UMCX plug right angle to SMC jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to SMC jack cable assemblies are manufactured with 1 unique cable and connector combination. Our customers may choose the UMCX plug right angle to SMC jack cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Our production facility certified to ISO 9001:2015 ships UMCX plug right angle to SMC jack cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are on hand to assist our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).