Pasternack Enterprises UMCX to MMCX cable assemblies, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 7 custom and standard configurations which use flexible coax cable. UMCX to MMCX assemblies are manufactured from 1 different cable type and 1 different UMCX connector. Our UMCX to MMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible to MMCX cable assemblies are built with 1 unique connector and cable combination. You may select the UMCX to MMCX cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 ships UMCX to MMCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent technical support and customer service are on hand to assist our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).