Pasternack Enterprises UMCX plug right angle to MMCX plug right angle cable assemblies product group, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 7 standard and custom configurations that use Flexible coax cable. UMCX plug right angle to MMCX plug right angle assemblies are built from 1 unique coax cable part number and 1 different UMCX connector. Our UMCX plug right angle to MMCX plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to MMCX plug right angle cable assemblies are manufactured with 1 unique cable and connector combination. Our customers may choose the UMCX plug right angle to MMCX plug right angle cable assemblies with any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 builds and ships UMCX plug right angle to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Exceptional customer service and technical support are available to help our customers with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).