Pasternack Enterprises UMCX plug right angle to SMA female cable assemblies, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, has 21 custom and standard assemblies that use Flexible cable. UMCX plug right angle to SMA female assemblies are assembled using 1 unique coaxial cable part number and 1 different UMCX connector. Our UMCX plug right angle to SMA female cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to SMA female cable assemblies are available with 3 different cable and connector combinations. You may choose the UMCX plug right angle to SMA female cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and full RF testing and phase matching is available.
Pasternack's facility certified to ISO 9001:2015 ships UMCX plug right angle to SMA female cable assemblies the same day from the broadest, deepest inventory of microwave and RF components on hand. Excellent customer service and technical support are available to assist you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).