Pasternack Enterprises UMCX plug right angle to MCX plug right angle cable assemblies product group, U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cables, is made up of 7 custom and standard designs that use Flexible coaxial cable. UMCX plug right angle to MCX plug right angle assemblies are assembled with 1 different cable part number and 1 unique UMCX connector. Our UMCX plug right angle to MCX plug right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible plug right angle to MCX plug right angle cable assemblies are built with 1 different cable and connector combination. Customers can select the UMCX plug right angle to MCX plug right angle cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
Our manufacturing facility certified to ISO 9001:2015 builds and ships UMCX plug right angle to MCX plug right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Exceptional technical support and customer service are available to support you with U.FL, IPEX, IPAX, IPX, MHF and UMCC compatible cable. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).