UMCX Plug to MCX Plug Right Angle Cable Using RG178 Coax
Product ID:
PE38502
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | UMCX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | MCX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG178B/U |
RF Cable Type | RG178 |
RF Cable Impedance | 50 |
Description
UMCX Plug to MCX Plug Right Angle Cable Using RG178 Coax
PE38502 is a UMCX plug right angle to MCX plug right angle cable using RG178 coax. This Pasternack UMCX plug right angle to MCX plug right angle cable assembly uses a 50 Ohm UMCX for connector 1 and a 50 Ohm MCX for connector 2. UMCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug UMCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38502 UMCX plug right angle to MCX plug right angle cable assembly is constructed with RG178 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.