UHF Female Connector Field Replaceable Attachment 4 Hole Flange Slotted Contact Terminal, 1.24 Sq. Flange Watt Meter Connector
Product ID:
PE44719
Pricing
Quantity | Price |
1-24 | $20.03 |
25-49 | $19.03 |
50-99 | $18.03 |
100-249 | $17.23 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | UHF |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Field Replaceable |
Mount Method | 4 Hole Flange |
Interface Type 1 | Slotted Contact |
Description
UHF Female Connector Field Replaceable Attachment 4 Hole Flange Slotted Contact Terminal, 1.24 Sq. Flange Watt Meter Connector
PE44719 UHF female 4 hole flange terminal connector has an interface type of slotted contact and a 50 Ohm impedance. Pasternack UHF female 4 hole flange connector uses shield/contact as an attachment method.
The Pasternack UHF female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack UHF terminal connector has a zinc body with nickel plating. This UHF female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female UHF 4 hole flange connector will ship the same day as purchased. Our 4 hole flange UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.