To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Transfer Electromechanical Relay Latching Switch, +COM, DC to 43 GHz, 10W, 28VDC, 2.92mm

Product ID: PE71S6580

Pricing

QuantityPrice
1-4$2,387.00
5-9$2,291.52
10-24$2,196.04
25-99$2,100.56
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignTransfer
Minimum FrequencyDC
Maximum Frequency43 GHz
Maximum VSWR1.8:1
Maximum Insertion Loss1 dB
Minimum Isolation50 dB

Description