To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

TNC to TNC Cable Assemblies

Pasternack Enterprises TNC to TNC cable assembly product line contains 716 custom and standard products which use flexible, formable or semirigid cable. TNC to TNC assemblies are manufactured using 41 different cable types and 18 unique TNC connectors. Our TNC to TNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack TNC to TNC cable assemblies are manufactured with 94 different cable and connector combinations. You can select the TNC to TNC cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our facility certified to ISO 9001:2015 ships TNC to TNC cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers in stock. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 1442 Results
Jump to
of 73
GO