Pasternack Enterprises TNC male to TNC male right angle cable assembly product line contains 30 standard and custom assemblies using Flexible or Formable cable. TNC male to TNC male right angle assemblies are manufactured using 5 unique cable types and 2 different TNC connectors. Our TNC male to TNC male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack TNC male to TNC male right angle cable assemblies are available with 5 different connector and cable combinations. Customers may select the TNC male to TNC male right angle cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships TNC male to TNC male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF components on hand. Excellent technical support and customer service are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).