Pasternack Enterprises TNC to SMA cable assembly product group contains 712 standard and custom designs that use flexible, formable or semirigid coax cable. TNC to SMA assemblies are fabricated using 36 different coax cable part numbers and 21 unique TNC connectors. Our TNC to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack TNC to SMA cable assemblies are available with 100 different connector and cable combinations. You can select the TNC to SMA cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our facility certified to ISO 9001:2015 builds and ships TNC to SMA cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).