Pasternack Enterprises TNC female to SMA male right angle cable assembly product portfolio is made up of 36 custom and standard cable assemblies which use Flexible or Formable cable. TNC female to SMA male right angle assemblies are fabricated with 6 different cable types and 3 different TNC connectors. Our TNC female to SMA male right angle cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack TNC female to SMA male right angle cable assemblies are built with 6 different connector and cable combinations. You can select the TNC female to SMA male right angle cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships TNC female to SMA male right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional customer service and technical support are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).