SPST PIN Diode Switch Operating From 50 MHz to 40 GHz Up to +30 dBm and 2.92mm
Product ID:
PE71S2011
Pricing
Quantity | Price |
1-4 | $2,114.29 |
5-9 | $2,029.72 |
10-24 | $1,945.15 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | Reflective |
Minimum Frequency | 50 MHz |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum Input Power | 1 Watts |
Maximum Insertion Loss | 6.5 dB |
Minimum Isolation | 25 dB |
Description
SPST PIN Diode Switch Operating From 50 MHz to 40 GHz Up to +30 dBm and 2.92mm
PE71S2011 PIN diode switch from Pasternack is a Reflective design. Our RF Reflective PIN diode switch uses 2.92mm connectors at 50 Ohm. This 2.92mm PIN diode Reflective switch has a minimum frequency of 50 MHz and a maximum frequency of 40 GHz. The Pasternack PIN diode Reflective RF switch is rated at a switching speed of 150 ns and a maximum input power of 1 Watt (+30 dBm ).
Insertion loss maximum of this 2.92mm Reflective switch is 6.5 dB with an isolation minimum of 25 dB. Reflective PIN diode radio frequency switch PE71S2011 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Reflective 2.92mm coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.