SPDT Electromechanical Relay Failsafe Switch, DC to 40 GHz, up to 10W, 2M Lifecycles, 12V, Indicators, TTL, 2.92mm
Product ID:
PE71S6444
Pricing
Quantity | Price |
1-4 | $550.00 |
5-9 | $528.00 |
10-24 | $506.00 |
25-99 | $484.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | 2.92mm |
Connector Gender | Female |
Switch Design | SPDT |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.5:1 |
Maximum Insertion Loss | 0.7 dB |
Minimum Isolation | 60 dB |
Description
SPDT Electromechanical Relay Failsafe Switch, DC to 40 GHz, up to 10W, 2M Lifecycles, 12V, Indicators, TTL, 2.92mm
PE71S6444 electromechanical RF relay switch from Pasternack is a spdt switch design with failsafe actuator. Our spdt electromechanical RF failsafe switch uses 2.92mm connectors at 50 Ohms. This 2.92mm RF relay spdt switch has a maximum frequency of 40 GHz and maximum power of Watts. The Pasternack radio frequency spdt 2.92mm electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.
2.92mm spdt electro mechanical RF relay failsafe switch features Indicators, TTL Logic with an isolation minimum of 60 dB. Spdt electromechanical relay radio frequency failsafe switch PE71S6444 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our spdt 2.92mm coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.