PE45893 SMPS female coaxial push-on connector has an interface type of SMPS female and a 50 Ohm impedance. Pasternack's SMPS female connector uses solder as an attachment method. Our female SMPS coaxial connector provides a maximum frequency of 40 GHz.
The Pasternack SMPS female coaxial push-on connector has a PTFE dielectric type and a VSWR of 1.35:1. Pasternack's SMPS coaxial connector has a beryllium copper body with gold plating. Our PE45893 SMPS connector uses beryllium copper inner and outer contacts. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our high-quality PE45893 features a 30 µin minimum body plating specification. The PE45893 SMPS connector operates at a temperature range of -55 to 165 deg C. This push-on female coaxial RF connector has a maximum insertion loss of 0.63 dB. This SMPS connector has a beryllium copper inner contact plating and a gold outer contact plating.
This Pasternack female SMPS connector will ship the same business day as purchased. Our SMPS female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.