Pasternack Enterprises SMB plug to SMB jack cable assembly product group is made up of 168 custom and standard configurations using Flexible coaxial cable. SMB plug to SMB jack assemblies are fabricated using 12 unique coaxial cable types and 4 different SMB connectors. Our SMB plug to SMB jack cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMB plug to SMB jack cable assemblies are manufactured with 24 different connector and cable combinations. Our customers can select the SMB plug to SMB jack cable assemblies with any of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.
Our facility certified to ISO 9001:2015 builds and ships SMB plug to SMB jack cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers on hand. Exceptional customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).