SMB Plug to SMB Jack Bulkhead Cable Using PE-B100 Coax
Product ID:
PE34491LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | SMB |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-B100 |
RF Cable Type | PE-B100 |
RF Cable Impedance | 50 |
Description
SMB Plug to SMB Jack Bulkhead Cable Using PE-B100 Coax
PE34491LF is a SMB plug to SMB jack bulkhead cable using PE-B100 coax. This Pasternack SMB plug to SMB jack bulkhead cable assembly uses a 50 Ohm SMB for connector 1 and a 50 Ohm SMB for connector 2.
Our plug SMB to jack SMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34491LF SMB plug to SMB jack bulkhead cable assembly is constructed with PE-B100 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.