To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMB 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises SMB 75 Ohm to BNC 75 Ohm cable assembly product portfolio is made up of 42 custom and standard configurations that use flexible coax cable. SMB 75 Ohm to BNC 75 Ohm assemblies are built using 3 different coaxial cable part numbers and 3 different SMB connectors. Our SMB 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMB 75 Ohm to BNC 75 Ohm cable assemblies are manufactured with 6 different connector and cable combinations. Our customers can choose the SMB 75 Ohm to BNC 75 Ohm cable assemblies that have any combination of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMB 75 Ohm to BNC 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Exceptional technical support and customer service are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).