To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SMB 75 Ohm Cable Assemblies

Pasternack Enterprises SMB 75 Ohm cable assembly product group is made up of 84 standard and custom assemblies consisting of flexible cable types. SMB 75 Ohm cable assemblies are manufactured with 3 different cable part numbers and 3 different SMB connectors. Our SMB 75 Ohm cable assemblies are available in combination with additional connector series such as a BNC or SMB.


Pasternack SMB 75 Ohm cable assemblies are assembled in 12 unique connector and cable combinations. Our customers can choose the SMB 75 Ohm cable assemblies that have any of the following specifications: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships SMB 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search