Pasternack Enterprises SMA to SMB cable assembly product group contains 234 standard and custom products which use flexible, formable or semirigid cable. SMA to SMB assemblies are manufactured from 14 different coax cable part numbers and 7 unique SMA connectors. Our SMA to SMB cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA to SMB cable assemblies are available with 27 unique cable and connector combinations. Our customers may choose the SMA to SMB cable assemblies with any of the following configurations: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and complete RF testing and phase matching is available.
Pasternack Enterprises' facility certified to ISO 9001:2015 ships SMA to SMB cable assemblies the same day from the deepest, broadest inventory of RF and microwave components in stock. Exceptional customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).