Pasternack Enterprises SMA male right angle to SMB plug cable assembly product portfolio has 6 standard and custom cable assemblies which use Flexible coaxial cable. SMA male right angle to SMB plug assemblies are manufactured using 1 different coaxial cable type and 1 different SMA connector. Our SMA male right angle to SMB plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SMA male right angle to SMB plug cable assemblies are manufactured with 1 unique connector and cable combination. You may choose the SMA male right angle to SMB plug cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Our facility certified to ISO 9001:2015 builds and ships SMA male right angle to SMB plug cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).