Pasternack Enterprises SMA male straight connectors category includes 87 part numbers, most are RoHS and REACH compliant. SMA male straight connectors in this category will terminate to coax, PCB (printed circuit board) or terminal. These SMA male straight connectors are built to precise microwave and RF industry specifications.
Pasternack SMA male straight connectors are available in standard polarity, reverse polarity or reverse thread threads, designed with quick disconnect (QD) or standard configurations, with 50 Ohm impedance. These SMA male straight designs are available in clamp/solder, crimp/solder, crimp/solder (captive contact), field replaceable, solder, solder (without contact), solder/solder or solder/solder (captive contact) attachments. We offer SMA male straight connectors with standard or high performance levels available with brass or stainless steel bodies.
Our facility certified to ISO 9001:2015 ships SMA male straight connectors the same day from the broadest and deepest in stock inventory of RF and microwave components. Excellent technical support and customer service are available to assist our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.