Pasternack Enterprises SMA male right angle to SMA male cable assembly product group is made up of 540 custom and standard cable assemblies which use Flexible, Formable or Semirigid cable. SMA male right angle to SMA male assemblies are fabricated using 35 different coaxial cable part numbers and 15 unique SMA connectors. Our SMA male right angle to SMA male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA male right angle to SMA male cable assemblies are built with 65 different cable and connector combinations. You can choose the SMA male right angle to SMA male cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax male SMA assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.
Our production facility certified to ISO 9001:2015 ships SMA male right angle to SMA male cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Exceptional customer service and technical support are on hand to assist you with your male SMA-SMA cable questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).