SMA Male to SMA Male Right Angle Precision Cable Using 160 Series Coax, RoHS
Product ID:
PE301
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | SMA |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-160 Series |
RF Cable Type | 160 Series |
RF Cable Impedance | 50 |
Description
SMA Male to SMA Male Right Angle Precision Cable Using 160 Series Coax, RoHS
PE301 is a SMA male to SMA male right angle cable using 160 Series coax. This Pasternack SMA male to SMA male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2. SMA to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE301 SMA male to SMA male right angle cable assembly is constructed with 160 Series coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.