Pasternack Enterprises SMA male right angle to MMCX plug right angle cable assembly product line has 6 standard and custom cable assemblies using Flexible coaxial cable. SMA male right angle to MMCX plug right angle assemblies are built using 1 different cable type and 1 unique SMA connector. Our SMA male right angle to MMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack SMA male right angle to MMCX plug right angle cable assemblies are manufactured with 1 different cable and connector combination. Customers can select the SMA male right angle to MMCX plug right angle cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.
The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships SMA male right angle to MMCX plug right angle cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).