Pasternack Enterprises QN male right angle to type N male cable assembly product group is made up of 32 standard and custom cable assemblies which use Flexible coax cable. QN male right angle to type N male assemblies are fabricated from 4 unique coaxial cable types and 3 unique QN connectors. Our QN male right angle to type N male cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack QN male right angle to type N male cable assemblies are built with 4 unique cable and connector combinations. Our customers may choose the QN male right angle to type N male cable assemblies that have any of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 ships QN male right angle to type N male cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).