N Male to QN Male Right Angle Cable Using RG223 Coax
Product ID:
PE38492
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | QN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | RG223/U |
RF Cable Type | RG223 |
RF Cable Impedance | 50 |
Description
N Male to QN Male Right Angle Cable Using RG223 Coax
PE38492 is a N type male to QN male right angle cable using RG223 coax. This Pasternack type N male to QN male right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm QN for connector 2. type N to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N type to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38492 type N male to QN male right angle cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.