QN Male to QN Male Right Angle Cable Using PE-C195 Coax
Product ID:
PE38486
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | QN |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | QN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-C195 |
RF Cable Type | PE-C195 |
RF Cable Impedance | 50 |
Description
QN Male to QN Male Right Angle Cable Using PE-C195 Coax
PE38486 is a QN male to QN male right angle cable using PE-C195 coax. This Pasternack QN male to QN male right angle cable assembly uses a 50 Ohm QN for connector 1 and a 50 Ohm QN for connector 2. QN to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male QN to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38486 QN male to QN male right angle cable assembly is constructed with PE-C195 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.