Pasternack Enterprises QN to QN cable assembly product portfolio has 96 standard and custom designs using flexible coax cable. QN to QN assemblies are built from 4 unique coax cable types and 6 different QN connectors. Our QN to QN cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack QN to QN cable assemblies are built with 8 different connector and cable combinations. Customers may select the QN to QN cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.
Our facility certified to ISO 9001:2015 ships QN to QN cable assemblies the same day from the deepest, broadest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).