High Frequency Waveguide Bends

High Frequency Waveguide Bends

  • High frequency ranges from 90 GHz to 220 GHz in 3 waveguide bands
  • Waveguide sizes: WR-8, WR-6 and WR-5
  • UG-387/U mod round cover style flange
  • Available in 90° E-plane and 90° H-plane configurations
  • Low VSWR performance of 1.15:1 typical
All in stock and ready for same-day shipping!
Part No. & Additional Views Waveguide Size Flange Type Min Freq (GHz) MMax Freq (GHz) VSWR Typical Bend Angle Orientation
WR-5 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz
descrWR-5 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz descrWR-5 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz
PEW5B0000 WR-5 UG-387/U-Mod Round Cover 140 220 1.15:1 90° E-Plane
WR-5 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz
descrWR-5 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz descrWR-5 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 140 GHz to 220 GHz
PEW5B0001 WR-5 UG-387/U-Mod Round Cover 140 220 1.15:1 90° H-Plane
WR-6 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz
descrWR-6 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz descrWR-6 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz
PEW6B0000 WR-6 UG-387/U-Mod Round Cover 110 170 1.15:1 90° E-Plane
WR-6 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz
descrWR-6 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz descrWR-6 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 110 GHz to 170 GHz
PEW6B0001 WR-6 UG-387/U-Mod Round Cover 110 170 1.15:1 90° H-Plane
WR-8 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
descrWR-8 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz descrWR-8 Waveguide E-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
PEW8B0000 WR-8 UG-387/U-Mod Round Cover 90 140 1.15:1 90° E-Plane
WR-8 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
descrWR-8 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz descrWR-8 Waveguide H-Bend with UG-383/U-Mod Flange Operating from 90 GHz to 140 GHz
PEW8B0001 WR-8 UG-387/U-Mod Round Cover 90 140 1.15:1 90° H-Plane

High Frequency Waveguide Bends

Pasternack’s waveguide transmission components feature high frequency ranges from 90 GHz to 220 GHz in 3 waveguide bands, with waveguide sizes including WR-8, WR-6 and WR-5 and UG-387/U mod round cover style flanges.

The waveguide straights are available in 1", 3", 6", 9" and 12" lengths; the waveguide bends are available in 90° E-plane and 90° H-plane configurations; and the waveguide twists are available in 90°, 45° right-hand and 45° left-hand configurations. Additionally, all of these high frequency waveguide components feature low VSWR performance of 1.15:1 typical.

Pasternack’s high frequency waveguide straights, bends and twists are all in-stock and available for immediate shipment, with no minimum order required.

For a complete list of Pasternack's products please click here