Page 8 - RF Adapter Datasheets
P. 8

1.0mm Female to 1.0mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91461


                   Mechanical Specifications
                       Size
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     1.0mm Female              1.0mm Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            1.0mm Female                             1.0mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           MIL-DTL-45204                           MIL-DTL-45204
                       Insulation          PEI                                     PEI
                       Outer Conductor Passivated Stainless Steel
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut                                        Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C
                       .
                       Shock                                             Per MIL-STD-202, Method 213, Test Condition I
                       Vibration                                         Per MIL-STD-202, Method 204, Test Condition D
                       Thermal Shock                                     Per MIL-STD-202, Method 107, Test Condition B
                       Salt Spray                                        Per MIL-STD-202, Method 101, Test Condition B
                                                                         Solution = 5%

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.0mm Female to 1.0mm Male Adapter PE91461
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91461  REV 1.1                                                2
   3   4   5   6   7   8   9   10   11   12   13