Page 11 - RF Adapter Datasheets
P. 11

1.0mm Female to 1.0mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91463


                   Configuration
                       • 1.0mm Female Connector 1                       • 50 Ohm
                       • 1.0mm Female Connector 2                       • Straight Body Geometry
                   Features
                       • Max VSWR of 1.28:1 up to 110 GHz               • Gold Plated Beryllium Copper Contact
                       • Contact plating according to MIL-DTL-45204
                   Applications
                       • General Purpose Test           • Metrology                      • 1.0 mm SOLT Calibration
                       • 110 GHz Calibrations           • 1.0 mm Calibration Adapters
                   .
                   Description
                   Pasternack’s PE91463 1.0mm female to 1.0mm female adapter is part of our full line of RF components available for same-
                   day shipping. Our 1.0mm to 1.0mm adapter has a female to female gender configuration built of durable stainless steel.
                   PE91463 1.0mm female to 1.0mm female adapter operates to 110 GHz. The Pasternack RF adapter provides good VSWR
                   of 1.28:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           110           GHz
                       VSWR                                                              1.28:1
                       Dielectric Withstanding Voltage (AC)                               650           Vrms
                       Inner Conductor DC Resistance                                       4           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       RF Leakage                                                        -120           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25° C, sea level.








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.0mm Female to 1.0mm Female Adapter PE91463
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91463  REV 1.1                                                1
   6   7   8   9   10   11   12   13   14   15   16