Page 563 - RF Adapter Datasheets
P. 563

Low PIM 4.3-10 Male to 4.3-10 Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91467


                   Configuration
                       • 4.3-10 Male Connector 1                        • Low PIM Design
                       • 4.3-10 Female Connector 2                      • Right Angle Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.2:1 up to 3 GHz                  • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -160 dBc
                   Applications
                       • General Purpose Test           • Base Stations                  • Small Cells
                       • Low PIM Applications           • Distributed Antenna Systems    • Feeder Cables
                       • Mobile Communications Systems   (DAS)
                   .
                   Description
                   Pasternack’s PE91467 4.3-10 male to 4.3-10 female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our 4.3-10 to 4.3-10 adapter has a male to female gender configuration in a low PIM design. PE91467
                   4.3-10 male to 4.3-10 female adapter operates to 3 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1
                   maximum and passive intermodulation of -160 dBc maximum. This right angle 4.3-10 to 4.3-10 adapter allows for easier
                   connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.2:1
                       Passive Intermodulation                                           -160           dBc
                       . .
                       Electrical Specification Notes:
                       Values at 25° C, sea level.










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.3-10 Male to 4.3-10 Female Right Angle Adapter PE91467
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91467  REV 1.0                                                1
   558   559   560   561   562   563   564   565   566   567   568