Page 562 - RF Adapter Datasheets
P. 562
PE91465 CAD Drawing
Low PIM 4.3-10 Male to 4.3-10 Female Adapter
APPROVED J.GARCIA THE INFORMATION AND DESIGN IN THIS DOCUMENT IS THE PROPERTY OF PASTERNACK CORPORATION. ALL RIGHTS RESERVED. 1 1 N/A REV A
DATE 01/11/19 SHEET OF SCALE PE91465
REVISIONS PART NUMBER
DESCRIPTION INITIAL RELEASE Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone: 1.949.261.1920 │ 1.866.727.8376 Fax: 1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com DRAWN BY G.HUAN
M20x1-6g 53919
REV. CAGE SIZE A
4.3-10 MALE FRACTIONS ± 1/32 ANGLES ± 1°
SW22 UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS TOLERANCES: .2 [5.08] .X=± .01 [ .25 ] .005 [ .13 ] ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION
1.64 41.65 REF. .XX=± .XXX=±
SW20
.55 14.0
4.3-10
FEMALE
M20x1-6g THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
T-Rev.A
PE91465 REV 1.0 4