Page 545 - RF Adapter Datasheets
P. 545

Bulkhead 4.1/9.5 Mini DIN Female to N
     Female Adapter IP67 Mated




     RF Adapters Technical Data Sheet                                                                      PE91220


                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       .
                       Humidity                                          IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:

                   Bulkhead 4.1/9.5 Mini DIN Female to N Female Adapter IP67 Mated from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Bulkhead 4.1/9.5 Mini DIN Female to N Female Adapter IP67 Mated PE91220

                   URL: http://www.pasternack.com/4.1-9.5-mini-din-female-n-female-straight-adapter-pe91220-p.aspx






































                                                       PE91220  REV 1.0                                                2
   540   541   542   543   544   545   546   547   548   549   550