Page 544 - RF Adapter Datasheets
P. 544

Bulkhead 4.1/9.5 Mini DIN Female to N
     Female Adapter IP67 Mated




     RF Adapters Technical Data Sheet                                                                      PE91220


                   Configuration
                       • 4.1/9.5 Mini DIN Female Connector 1            •  Straight Body Geometry
                       • N Female Connector 2                           •  Bulkhead Mount Method
                       • 50 Ohms
                   .

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Return Loss                                                       19.1           dB
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3     3 to 4                                         GHz
                       VSWR, Max              1.1:1     1.15:1
                       Return Loss, Max       26.4       23.13                                          dB
                       .


                   Mechanical Specifications
                       Size
                       Length                                            1.756 in [44.6 mm]
                       Weight                                            0.269 lbs [122.02 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                  4.1/9.5 Mini DIN Female       N Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type         4.1/9.5 Mini DIN Female                      N Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead 4.1/9.5 Mini DIN Female to N Female Adapter IP67 Mated PE91220








                                                       PE91220  REV 1.0                                                1
   539   540   541   542   543   544   545   546   547   548   549