Page 520 - RF Adapter Datasheets
P. 520

Low PIM 4.1/9.5 Mini DIN Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91093


                   Configuration
                       • 4.1/9.5 Mini DIN Male Connector 1              • Low PIM Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -160 dBc                 • 5 µm min Silver Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91093 Low PIM 4.1/9.5 Mini DIN male to type N female adapter is part of our full line of RF components
                   available for same-day shipping. Our 4.1/9.5 Mini DIN to type N adapter has a male to female gender configuration in a Low
                   PIM design. PE91093 4.1/9.5 Mini DIN male to type N female adapter operates to 6 GHz. The Pasternack RF adapter provides
                   excellent VSWR of 1.25:1 maximum and passive intermodulation of -160 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Passive Intermodulation                                           -160           dBc
                         using 2x20W tones
                       Operating Voltage (AC)                                            1,000          Vrms
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3     3 to 4    4 to 6                               GHz
                       VSWR, Max              1.1:1     1.15:1     1.25:1
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.1/9.5 Mini DIN Male to N Female Adapter PE91093








                                                       PE91093  REV 1.1                                                1
   515   516   517   518   519   520   521   522   523   524   525