Page 290 - RF Adapter Datasheets
P. 290

Precision 2.92mm Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9661


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male                N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                                            MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                                N Male
                       Contact                                 Gold                                    Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Male to N Male Adapter PE9661








                                                        PE9661  REV 1.1                                                2
   285   286   287   288   289   290   291   292   293   294   295