Page 246 - RF Adapter Datasheets
P. 246

2.92mm Male to 2.4mm Male Adapter



      TECHNICAL DATA SHEET                                                                               PE91298



                   Configuration
                       Connector 1                                       2.92mm Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       2.4mm Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 40 GHz
                       Maximum VSWR                                      1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.883 [22.43]
                       .
                       Weight, lbs [g]                                   0.009 [4.08]
                       Connector 1
                       Type                                              2.92mm Male
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   Ultem 1000

                       Connector 2
                       Type                                              2.4mm Male
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             Passivated
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   Ultem 1000

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +150 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.4mm Male Adapter PE91298








                                                        PE91298  REV 1                                                 1
   241   242   243   244   245   246   247   248   249   250   251