Page 250 - RF Adapter Datasheets
P. 250

2.92mm Male to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9457


                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.0193 lbs [8.75 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male              2.4mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.                 5/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                              2.4mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.4mm Male Adapter PE9457
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9457  REV 1.2                                                2
   245   246   247   248   249   250   251   252   253   254   255