Page 242 - RF Adapter Datasheets
P. 242

2.92mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9666


                   Configuration
                       • 2.92mm Male Connector 1                        • 50 Ohms
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9666 2.92mm male to 1.85mm female adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. The 1.85mm
                   connector mates mechanically with commercially available 2.4mm connectors. Our 2.92mm to 1.85mm adapter has a male
                   to female gender configuration. PE9666 2.92mm male to 1.85mm female adapter operates to 40 GHz. The Pasternack RF
                   adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.788 in [20.02 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 1.85mm Female Adapter PE9666








                                                        PE9666  REV 1.1                                                1
   237   238   239   240   241   242   243   244   245   246   247