Page 130 - RF Adapter Datasheets
P. 130

2.4mm Male to 2.92mm Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91110


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.4mm Male               2.92mm Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in.                 5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]    8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             2.4mm Male                              2.92mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide Noryl                              Oxide Noryl
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM-A380                                ASTM-A380
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                            ASTM-A380                                ASTM-A380
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 2.92mm Male Right Angle Adapter PE91110








                                                        PE91110  REV 1.1                                               2
   125   126   127   128   129   130   131   132   133   134   135