Pasternack Enterprises’ new low loss test cables utilize a specially designed 0.3 inch diameter coax which results in 83% Velocity of Propagation (VoP) low loss performance up to 18 GHz. These LL test cables from Pasternack are made with PE-P300LL coax, which operates at higher power with improved phase stability when compared to standard flexible cables with solid dielectric cores. The double shielded flexible coax cable provides excellent shielding effectiveness greater than 95 dB and a maximum VSWR of less than 1.35:1. A heavy duty boot and FEP jacket improve strain relief and allow for a minimum bend radius of 1.5 inches which adds to the durability of these cable assemblies.
Pasternack’s new line of precision RF test cables are used for many applications including prototyping in test labs, production line testing, and antenna range testing. The new LL test cables from Pasternack can be ordered in custom lengths and are also available in standard lengths from 24 to 60 inches. Metric lengths can be ordered in 50, 100, 150 and 200 centimeter (cm) lengths.
For a complete list of Pasternack's products please click here
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.