USA & Canada (866) 727-8376  International +1 (949) 261-1920

TNC Male to TNC Male

18 GHz Low Loss Test Cables

 

■ 83% Velocity of Propagation

■ Shielding effectiveness > 95 dB

■ Maximum VSWR is < 1.35:1 to 18 GHz

■ Minimum Bend Radius of 1.5 inches

■ Operating Temperature range of -55 to +125 °C

■ ROHS and REACH Compliant

■ Standard, metric and custom lengths ship same day

■ 100% Continuity, Hi-Pot, and RF tested

Low Loss Expanded Dielectric PE-P300LL Flexible Test Cables

 

Pasternack Enterprises’ new low loss test cables utilize a specially designed 0.3 inch diameter coax which results in 83% Velocity of Propagation (VoP) low loss performance up to 18 GHz. These LL test cables from Pasternack are made with PE-P300LL coax, which operates at higher power with improved phase stability when compared to standard flexible cables with solid dielectric cores. The double shielded flexible coax cable provides excellent shielding effectiveness greater than 95 dB and a maximum VSWR of less than 1.35:1. A heavy duty boot and FEP jacket improve strain relief and allow for a minimum bend radius of 1.5 inches which adds to the durability of these cable assemblies.

 

Pasternack’s new line of precision RF test cables are used for many applications including prototyping in test labs, production line testing, and antenna range testing. The new LL test cables from Pasternack can be ordered in custom lengths and are also available in standard lengths from 24 to 60 inches. Metric lengths can be ordered in 50, 100, 150 and 200 centimeter (cm) lengths.

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451