To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Type N Male to BNC Female Cable Assemblies

Pasternack Enterprises type N male to BNC female cable assembly product group is made up of 6 custom and standard designs which use Flexible cable. Type N male to BNC female assemblies are fabricated from 1 different coaxial cable part number and 1 unique type N connector. Our type N male to BNC female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male to BNC female cable assemblies are manufactured with 1 unique connector and cable combination. You can choose the type N male to BNC female cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type N male to BNC female cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant