Pasternack Enterprises type N to BNC cable assembly product portfolio offers 162 standard and custom products which use flexible coaxial cable. Type N to BNC assemblies are manufactured using 16 different cable types and 7 different type N connectors. Our type N to BNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack type N to BNC cable assemblies are built with 23 different cable and connector combinations. You may select the type N to BNC cable assemblies that have any combination of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our manufacturing facility certified to ISO 9001:2015 builds and ships type N to BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).