N Male to N Female Cable Using 1/2 inch Helical Coax, RoHS
Product ID:
PE37969
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 |
RF Cable Part Number | PE-1/2 Helical |
RF Cable Type | 1/2" Helical |
RF Cable Impedance | 50 |
Description
N Male to N Female Cable Using 1/2 inch Helical Coax, RoHS
PE37969 is a N type male to N type female cable using 1/2" Helical coax. This Pasternack type N male to type N female cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm N type for connector 2.
Our male type N to female type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE37969 type N male to type N female cable assembly is constructed with 1/2" Helical coax and the maximum VSWR is 1.12:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.