To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.

Type N Female to Type N Male Cable Assemblies

Pasternack Enterprises type N female to type N male cable assembly product line is made up of 815 standard and custom products that use Flexible, Formable or Semirigid cable. Type N female to type N male assemblies are assembled using 37 unique cable types and 32 different type N connectors. Our type N female to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N female to type N male cable assemblies are available with 111 unique cable and connector combinations. Our customers can choose the type N female to type N male cable assemblies that have any of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, Bulkhead or standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

Pasternack's facility certified to ISO 9001:2015 ships type N female to type N male cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant