N Male to BNC Male Cable Using PE-B405 Coax
Product ID:
PE3W00454
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | BNC |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-B405 |
RF Cable Type | PE-B405 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/EZ-400-NMC-2-D.jpg) | ![](/images/product/medium/PE-B405.jpg) | ![](/images/product/medium/PE44294.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
EZ-400-NMC-2-D | PE-B405 | PE44294 | KitBOM Datasheet |
---|
N Male to BNC Male Cable Using PE-B405 Coax
PE3W00454 is a N male to BNC male cable using PE-B405 coax. This Pasternack N male to BNC male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm BNC for connector 2.
Our male N to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00454 N male to BNC male cable assembly is constructed with PE-B405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.