Flexible RG8 Type with Wound Filament Dielectric Coax Cable Double Shielded with Black PVC Jacket
Product ID:
PE-B405
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG8 Type with Wound Filament Dielectric |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (AS) |
Velocity of Propagation | 83 % |
Jacket Diameter | 0.4 in |
Jacket Material | PVC |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 5.4 dB |
Power, Max at 1 Ghz. | 344 Watts |
Frequency, Max | 1 GHz |
Center Conductor Type | Solid |
Coax Type | Coax |
Description
Flexible RG8 Type with Wound Filament Dielectric Coax Cable Double Shielded with Black PVC Jacket
PE-B405 part number from Pasternack is a RG8 Type with Wound Filament Dielectric coax cable that is flexible. Pasternack PE-B405 flexible coax cable is 50 Ohm and has a PE (AS) dielectric. Our PE-B405 coax is constructed with a 0.4 jacket made of PVC. PE-B405 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 1 GHz. PE-B405 coax cable has an attenuation at 1 GHz of 5.4 dB and a maximum power of 344 watts at 1 GHz.
Pasternack RG8 Type with Wound Filament Dielectric coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-B405 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-B405 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.